ケーブルパネル (Eurorack)

Schroff - Asia Pacific の ケーブルパネル (Eurorack) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Cables are fixed in place with cable ties or Velcro
  • For mounting direct onto the frame, can be recessed with depth members

    Product family:

    Eurorack

    Accessory category:

    Cable management

Select product specifications before modifying or adding to project list or requesting a quote.

For Cabinet Height mm
Width mm
Color
 
カタログ番号 Width mm Qty For cabinet height mm Description Description For cabinet height
カタログ番号 Width mm Qty For cabinet height mm Description Description For cabinet height
150.0 PU 2 pieces 1798 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 38
150.0 PU 2 pieces 1798 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 38
250.0 PU 2 pieces 1798 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 38
250.0 PU 2 pieces 1798 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 38
150.0 PU 2 pieces 1934 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 43
150.0 PU 2 pieces 1934 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 43
250.0 PU 2 pieces 1934 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 43
250.0 PU 2 pieces 1934 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 43
150.0 PU 2 pieces 2020 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 47
150.0 PU 2 pieces 2020 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 47
250.0 PU 2 pieces 2020 RAL 7021 St, 1 mm, RAL 7021, with cut‐outs for cable ties or Velcro 47
250.0 PU 2 pieces 2020 RAL 7035 St, 1 mm, RAL 7035, with cut‐outs for cable ties or Velcro 47