ベースプレート、マルチピース (Varistar)

Schroff - Asia Pacific の ベースプレート、マルチピース (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • St, 1.5 mm
  • The opening can be finished: with a filter mat with a brush strip for the cable entry with a cover plate
  • Incl. GND/earthing
  • The multi-part base plate is open at the rear (opening torear 200 mmdeep no rearopening with300 mm cabinetdepth)

    Product family:

    Varistar

    Note:

  • Is assembled from inside
  • Please order cover plate, brush strip or filter mat separately
  • Accessory category:

    Base / Plinth

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Depth mm
 
カタログ番号 Depth mm Width mm Qty Colour Description Description
カタログ番号 Depth mm Width mm Qty Colour Description Description
300.0 600.0 1 piece RAL 7021 Multi-piece -
600.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
600.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
800.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
800.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
900.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
900.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1000.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1000.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1100.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1100.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1200.0 600.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing
1200.0 800.0 1 piece RAL 7021 Multi-piece St, 1.5 mm, multi‐piece, opening to rear 200 mm deep (no rear opening with 300 mm cabinet depth), incl. GND/earthing