19インチ伸縮棚、1U、30kg、100mmくぼみ (Varistar)

Schroff - Asia Pacific の 19インチ伸縮棚、1U、30kg、100mmくぼみ (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Static load-carrying capacity at full extension 30 kg
  • Hammer head perforation for fixing cable ties
  • Mounting height 1 U, for mounting on four 19'' panel/slide mounts
  • Incl. telescopic slides

    Product family:

    Varistar

    Note:

    Mounting bracket for assembly of the telescopic slide on the frame please order separately

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Color
Version
 
カタログ番号 Qty Colour c mm w mm xf mm d mm Description For cabinet depth mm Width
カタログ番号 Qty Colour c mm w mm xf mm d mm Description For cabinet depth mm Width
1 piece RAL 7021 500.0 417.0 50.0 382.0 Shortened by 100 mm 600, 800 -
1 piece RAL 7035 500.0 417.0 50.0 382.0 Shortened by 100 mm 600, 800 -
1 piece RAL 7021 500.0 417.0 50.0 482.0 Full depth 600, 800 600, 800
1 piece RAL 7035 500.0 417.0 50.0 482.0 Full depth 600, 800 -
1 piece RAL 7021 700.0 417.0 50.0 582.0 Shortened by 100 mm 800 -
1 piece RAL 7035 700.0 417.0 50.0 582.0 Shortened by 100 mm 800 -
1 piece RAL 7021 700.0 417.0 50.0 682.0 Fully depth 800 -
1 piece RAL 7035 700.0 417.0 50.0 682.0 Fully depth 800 -