19インチ固定棚、1U、全幅 (Varistar)

Schroff - Asia Pacific の 19インチ固定棚、1U、全幅 (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Static load-carrying capacity 75 kg
  • St, 1.5 mm
  • Incl. GND/earthing
  • Width 495 mm
  • For mounting on four 19'' slide mounts

    Product family:

    Varistar

    Accessory category:

    Shelves

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Color
Version
 
カタログ番号 Qty Colour c mm w mm xf mm d mm Description For cabinet depth mm For cabinet width [mm] Width
カタログ番号 Qty Colour c mm w mm xf mm d mm Description For cabinet depth mm For cabinet width [mm] Width
1 piece RAL 7021 400.0 495.0 50.0 342.0 Shortened by 100 mm 600, 800 600, 800 -
1 piece RAL 7035 400.0 495.0 50.0 342.0 Shortened by 100 mm 600, 800 600, 800 -
1 piece RAL 7021 500.0 495.0 50.0 442.0 Full depth 600, 800 600, 800 -
1 piece RAL 7035 500.0 495.0 50.0 442.0 Full depth 600, 800 600, 800 -
1 piece RAL 7021 600.0 495.0 50.0 642.0 Shortened by 100 mm 800 600 -
1 piece RAL 7035 600.0 495.0 50.0 642.0 Shortened by 100 mm 800 600 -
1 piece RAL 7021 700.0 495.0 50.0 642.0 Full depth 800 600 600, 800
1 piece RAL 7035 700.0 495.0 50.0 642.0 Full depth 800 600 -
1 piece RAL 7021 740.0 495.0 70.0 682.0 Full depth 900, 1000, 1200 600 -
1 piece RAL 7035 740.0 495.0 70.0 682.0 Full depth 900, 1000, 1200 600 -
- - - - - - Strengthening rail - - -