19インチラック(Eurorack)

Schroff - Asia Pacific の 19インチラック(Eurorack) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Bolted, frame Al diecast, upright Al extrusion
  • Fixed spacing between front and rear 19'' plane
  • Finish: RAL 7021

    Product family:

    Eurorack

    Accessory category:

    Frame

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Height U / mm
 
カタログ番号 Depth mm Height mm Width mm Qty Depth D mm Colour Height U Description
カタログ番号 Depth mm Height mm Width mm Qty Depth D mm Colour Height U Description
600.0 998.0 600.0 1 piece 600.0 RAL 7021 20 -
800.0 998.0 600.0 1 piece 800.0 RAL 7021 20 -
600.0 1220.0 600.0 1 piece 600.0 RAL 7021 25 -
800.0 1220.0 600.0 1 piece 800.0 RAL 7021 25 -
600.0 1398.0 600.0 1 piece 600.0 RAL 7021 29 -
800.0 1398.0 600.0 1 piece 800.0 RAL 7021 29 -
600.0 1620.0 600.0 1 piece 600.0 RAL 7021 34 19'' frame, frame Al-diecasting, upright Al extrusion
800.0 1620.0 600.0 1 piece 800.0 RAL 7021 34 -
900.0 1620.0 600.0 1 piece 900.0 RAL 7021 34 -
600.0 1798.0 600.0 1 piece 600.0 RAL 7021 38 -
800.0 1798.0 600.0 1 piece 800.0 RAL 7021 38 -
900.0 1798.0 600.0 1 piece 900.0 RAL 7021 38 -
600.0 2020.0 600.0 1 piece 600.0 RAL 7021 43 -
800.0 2020.0 600.0 1 piece 800.0 RAL 7021 43 -
900.0 2020.0 600.0 1 piece 900.0 RAL 7021 43 -
600.0 2198.0 600.0 1 piece 600.0 RAL 7021 47 -
800.0 2198.0 600.0 1 piece 800.0 RAL 7021 47 -
900.0 2198.0 600.0 1 piece 900.0 RAL 7021 47 -