スチールドア、4点ロック、孔あき、EMC (Varistar), RAL 7021/ RAL 7035

Schroff - Asia Pacific の スチールドア、4点ロック、孔あき、EMC (Varistar),  RAL 7021/ RAL 7035 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Perforated door for EMC applications with 4-point locking
  • Interior AlZn
  • Opening angle 180°
  • Lever handle with push button, incl. earthing

    Product family:

    Varistar

    Accessory category:

    Doors

Select product specifications before modifying or adding to project list or requesting a quote.

Color
Height U / mm
Width mm
 
カタログ番号 Height U Height mm Width mm Colour Description Qty
カタログ番号 Height U Height mm Width mm Colour Description Qty
24 1200.0 600.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 600.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 800.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
24 1200.0 800.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 600.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 600.0 RAL 7035 St, 1,5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 800.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
29 1400.0 800.0 RAL 7035 St, 1,5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 600.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 600.0 RAL 7035 St, 1,5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 800.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
33 1600.0 800.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 600.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 600.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 800.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
38 1800.0 800.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 600.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 600.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 800.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
42 2000.0 800.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 600.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 600.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 800.0 RAL 7021 St, 1.5 mm, painted outside, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece
47 2200.0 800.0 RAL 7035 St, 1.5 mm, exterior painted, interior AlZn, opening angle 180°, lever handle with push button, incl. GND/earthing 1 piece