アウトドア ComLine FTTX

Schroff - Asia Pacific の アウトドアComLine FTTX の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Single wall, lightweight aluminium cabinet
  • Insulated cabinet
  • IP 55
  • Height dimensions without plinth (120 mm)

    Product family:

    Comline FTTX

    Degree of protection:

    IP 55 or NEMA 12

    Shielding:

    No

    Type:

    Aluminium, single wall

    Cooling:

    Insulation

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Configuration
 
カタログ番号 Description H [mm] Width mm Depth D mm
カタログ番号 Description H [mm] Width mm Depth D mm
single access 600.0 800.0 500.0
single access 1200.0 800.0 600.0
dual access 1200.0 800.0 600.0
dual access 600.0 800.0 500.0