アウトドアComline ECL

Schroff - Asia Pacific の アウトドアComline ECL の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Heat dissipation through natural convection
  • Single wall, lightweight aluminium cabinet
  • IP 55

    Product family:

    Comline ECL

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Type:

    Aluminium, single wall

    Cooling:

    Natural convection

Select product specifications before modifying or adding to project list or requesting a quote.

Height mm
Width mm
Depth mm
Configuration
 
カタログ番号 Description H [mm] Width mm Depth D mm
カタログ番号 Description H [mm] Width mm Depth D mm
with plinth 600.0 600.0 500.0
with plinth 900.0 600.0 500.0
with plinth 900.0 700.0 600.0
with plinth 1200.0 700.0 600.0
without plinth 1200.0 700.0 600.0
without plinth 600.0 600.0 500.0
without plinth 900.0 600.0 500.0
without plinth 900.0 700.0 600.0