Outdoor モジューラーHEX

Schroff - Asia Pacific の Outdoor モジューラーHEX の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Double-walled, Al
  • Aluminium profile frame with removable, double-walled cladding
  • IP 55
  • Forced heat dissipation via integrated heat exchanger in the door, max. 70 W/K

    Product family:

    Modular

    Degree of protection:

    IP 55 or NEMA 12~

    Shielding:

    No

    Type:

    Aluminium, double wall

    Cooling:

    Air-to-air heat exchanger

Select product specifications before modifying or adding to project list or requesting a quote.

Height U / mm
Width mm
Depth mm
 
カタログ番号 Description Depth mm Height mm Width mm Height U
カタログ番号 Description Depth mm Height mm Width mm Height U
Double door 600.0 1330.0 1300.0 25
single door 700.0 1510.0 700.0 29
Double door 600.0 1510.0 1300.0 29