ラグドユニット用ネジ、水平レール、サイドパネル、カバーパネル

Schroff - Asia Pacific の ラグドユニット用ネジ、水平レール、サイドパネル、カバーパネル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Screws for the following fixings: Rugged side panel - horizontal rail, Rugged side panel - cover plate, Rugged side panel - rear angle

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
Material
Type
 
カタログ番号 Length mm Material Dimension [mm] Qty Material Finish Description Colour Description Item Application
カタログ番号 Length mm Material Dimension [mm] Qty Material Finish Description Colour Description Item Application
18.0 Stainless steel M4 x 18 PU 100 pieces Stainless steel stainless steel Countersunk screw Torx, M4 × 18 with thread locking compound, stainless steel - - - -
14.0 Stainless steel M4 х 14 PU 100 pieces Stainless steel stainless steel Countersunk screw Torx, M4 × 14 with thread locking compound, stainless steel stainless steel - - -
14.0 Stainless steel M4 х 14 PU 100 pieces Stainless steel stainless steel Panhead screw, Torx, M4 × 14 with thread locking compound, stainless steel stainless steel - - -
10.0 St, zinc-plated M4 х 10 PU 100 pieces Stainless steel stainless steel Panhead screw, Torx, M4 × 10 with thread locking compound, stainless steel - - - -
8.0 St, zinc-plated M4 х 8 PU 100 pieces Stainless steel stainless steel Panhead screw, Torx, M4 × 8, self-tapping, with thread locking compound, stainless steel - - - -
7.0 St, zinc-plated M4 х 7 PU 100 pieces Stainless steel stainless steel Countersunk screw, Torx, M4 × 5? with thread locking compound, stainless steel - For mounting horizontal rail on the side panel of case, Torx panhead screws, M4 x 7, St, zinc-plated - -
10.0 St, zinc-plated M4 х 10 PU 100 pieces Stainless steel stainless steel Countersunk screw Torx, M4 × 10 - - - -
- St, zinc‐plated M4 PU 100 pieces Zinc-plated steel zinc-plated Square nut, M4, zinc-plated - - Item For assembly of variable parts on side panels, cover plates, rear angles, contact strips, chassis plates