PCBハンドル(ボルトまたはリベット締め可)

Schroff - Asia Pacific の PCBハンドル(ボルトまたはリベット締め可) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For board thickness 1.6 mm
  • PCB handle, can be bolted/riveted

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

    Description:

    Guide Rails & Accessories

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Color
 
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Material
カタログ番号 Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Colour Material
1 piece (SPQ 10) 10 yellow PC
1 piece (SPQ 10) 10 red PC
1 piece (SPQ 10) 10 green PC