ブランク コネクター ハウジング

Schroff - Asia Pacific の ブランク コネクター ハウジング の画像
+ / - イメージ上にマウスをホバーしてズーム
  • The connector housing is fixed to the board with screws; it ispushed over wire wrap posts (e.g. on the rear of backplanes)and thereby forms a male connector
  • For types C and R
  • Locking levers can be used e.g. to lock terminator boards orI/O connectors in place

    Description:

    Connector Housing

    Product family:

    PCB Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
Backplane Type
 
カタログ番号 Connector Qty
カタログ番号 Connector Qty
Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 17 mm, backplane thickness 3.2 mm 1 piece
Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 13 mm, backplane thickness 3.2 mm 1 piece
Housing with M 2.5 nuts, for posts 0.6 × 0.6 × 13 mm, backplane thickness 1.6 mm 1 piece