ハンドル、スタティックALプロファイル

Schroff - Asia Pacific の ハンドル、スタティックALプロファイル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Aluminium profile handle

    Note:

    Only PCB bracket 60807-011 can be usedFixing materials M2.5 pan head screw x 12FPCS PCB brackets are unsuitable

    Specification:

    IEC 60297-3-101

    Handle:

    AL Profile

    Type:

    Individual Components

    Standard:

    VME

    Individual Component Type:

    Handle

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Width HP
 
カタログ番号 Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Width HP
カタログ番号 Width mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Width HP
13.8 1 piece (SPQ 10) 10 Al, Anodized 3
5.0 1 piece (SPQ 10) 5 Al, Anodized 4
5.0 1 piece (SPQ 10) 5 Al, Anodized 5
5.0 1 piece (SPQ 10) 5 Al, Anodized 6
5.0 1 piece (SPQ 10) 5 Al, Anodized 7
5.0 1 piece (SPQ 10) 5 Al, Anodized 8
5.0 1 piece (SPQ 10) 5 Al, Anodized 9
5.0 1 piece (SPQ 10) 5 Al, Anodized 10
5.0 1 piece (SPQ 10) 5 Al, Anodized 12
5.0 1 piece (SPQ 10) 5 Al, Anodized 14
5.0 1 piece (SPQ 10) 5 Al, Anodized 21
5.0 1 piece (SPQ 10) 5 Al, Anodized 28
5.0 1 piece (SPQ 10) 5 Al, Anodized 42
1000.0 1 piece (SPQ 10) 10 Al, Anodized 1000