フレームタイププラグインユニット用フロントパネル、前面アノダイズ処理、後面導電処理

Schroff - Asia Pacific の フレームタイププラグインユニット用フロントパネル、前面アノダイズ処理、後面導電処理 の画像
+ / - イメージ上にマウスをホバーしてズーム
他のビュー
  • Al extrusion, alignment pin pressed-in, front anodized, rear conductive
  • Front panel for frame type plug-in units PRO can be modified with Front Panel Express service

    フレームタイププラグインユニット用フロントパネル、前面アノダイズ処理、後面導電処理、シールド可(テキスタイル)

    Material and Surface Finish:

    Al, Front Anodized - Rear Conductive

    EMC Shielding:

    Shielded (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    Side panels & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
カタログ番号 Height U For case height [U] Width HP A mm Width b mm c mm d mm Thickness mm Description Qty
カタログ番号 Height U For case height [U] Width HP A mm Width b mm c mm d mm Thickness mm Description Qty
3 128.4 10 40.3 25.4 30.24 5.08 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
3 128.4 10 50.46 35.56 40.4 15.24 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
3 128.4 12 60.62 45.72 50.56 25.4 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
3 128.4 14 70.78 55.88 60.72 35.56 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
3 128.4 21 106.34 91.44 96.28 71.12 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
3 128.4 28 141.9 127.0 131.84 106.68 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
3 128.4 42 213.02 198.12 202.96 177.8 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
6 261.8 8 40.3 25.4 30.24 5.08 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
6 261.8 10 50.46 35.56 40.4 15.24 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
6 261.8 12 60.62 45.72 50.56 25.4 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
6 261.8 14 70.78 55.88 60.72 35.56 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
6 261.8 21 106.34 91.44 96.28 71.12 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
6 261.8 28 141.9 127.0 131.84 106.68 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)
6 261.8 42 213.02 198.12 202.96 177.8 2.5 Al extrusion, alignment pin pressed‐in, front anodised, rear conductive 1 piece (SPQ 5)