フレームタイププラグインユニットキット、シールドなし、冷却ファン付、3/6U

Schroff - Asia Pacific の フレームタイププラグインユニットキット、シールドなし、冷却ファン付 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Right side panel with cooling fins to improve heat dissipation; left side panel extrusion with groove for insertion of a PCB (board position in accordance with standard in left side panel only)
  • with an installed heat dissipation loss of 10 W, internal temperature falls by approx. 5°C
  • with cut-out for one connector in accordance with EN 60603‐2, DIN 41612
  • Cover plate without perforation

    フレームタイププラグインユニットキット、シールドなし、冷却ファン付、3/6U

    Material and Surface Finish:

    Al, Anodized

    Assembly:

    Screw on - Front Side

    EMC Shielding:

    Unshielded

    Type:

    Kits

    Mechanical Shielding:

    Component Side and Solder Side

    Cooling:

    Fins

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
Depth mm
 
カタログ番号 Qty Depth mm Description Description For case height [U] Thickness mm Height U Width HP
カタログ番号 Qty Depth mm Description Description For case height [U] Thickness mm Height U Width HP
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 12
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 14
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 128.4 2.5 3 21
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 12
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 14
1 piece 167.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 21
1 piece 227.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 12
1 piece 227.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 14
1 piece 227.0 Rear panel with cut-out for one connector, cover plate without perforation Rear panel with cut-out for single connector 261.8 2.5 6 21