19'' AC/DCスイッチモードPSU、VMEbus用、オープンフレーム、トリプル

Schroff - Asia Pacific の 19'' AC/DCスイッチモードPSU、VMEbus用、オープンフレーム、トリプル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • High performance
  • Wide input voltage range 85 ... 264 VAC
  • For VME applications

    Note:

  • Other output voltages available on request
  • Output voltages adjustable, ±10 %
  • Output data at ‐20 °C ... +50 °C
  • Signalling: Input ok, DC output ok
  • Input: AC 85 ... 264 V (47 ... 440 Hz), DC 120 ... 350 V
  • Application:

    Open Frame

    Specification:

    VME

    Output voltages:

    3

Select product specifications before modifying or adding to project list or requesting a quote.

Power W
Current
Voltage
Current 1
 
カタログ番号 Depth mm Height mm Width mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V d mm Description
カタログ番号 Depth mm Height mm Width mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V d mm Description
254.0 64.0 127.0 5.0 60.0 10.0 4.0 444.0 12.0 12.0 254.0 MP4 2E‐4LL‐00
280.0 64.0 127.0 5.0 60.0 17.0 17.0 708.0 12.0 12.0 279.4 MP6 2E‐1L‐1L‐00
280.0 64.0 127.0 5.0 120.0 10.0 4.0 744.0 12.0 12.0 279.4 MP6 3E‐4LL‐00
280.0 64.0 127.0 5.0 120.0 17.0 17.0 800.0 12.0 12.0 279.4 MP6 3E‐1L‐1L‐00