19'' AC/DCスイッチモードPSU、VMEbus用、6U、トリプル

Schroff - Asia Pacific の 19'' AC/DCスイッチモードPSU、VMEbus用、6U、トリプル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • 3 output voltages
  • Wide input voltage range 90 ... 264 VAC and 130 ... 350 VDC with active power factor correction (PFC)
  • VMEbus signalling

    Application:

    19" compatible

    Specification:

    VME

    Output voltages:

    3

Select product specifications before modifying or adding to project list or requesting a quote.

Voltage 2
Power W
Current
Voltage
 
カタログ番号 Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Description Height U Width HP
カタログ番号 Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Description Height U Width HP
171.93 5.0 28.0 7.0 3.0 224.0 12.0 -12.0 MPS 022 6 12
171.93 5.0 28.0 5.6 2.4 224.0 15.0 -15.0 MPS 022/15 6 12
171.93 5.0 20.0 4.0 3.0 150.0 12.0 -12.0 MPS 015 6 8