19'' AC/DCスイッチモードPSU、MicroTCA用、ダブルフルサイズ、マネージメントなし

Schroff - Asia Pacific の 19'' AC/DCスイッチモードPSU、MicroTCA用、ダブルフルサイズ、マネージメントなし の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Active power factor correction
  • Wide input voltage range 90 ... 264 VAC
  • Construction compatible with AdvancedMC double full-size
  • Corresponds to EMC class B as per EN 55022
  • Without MicroTCA power management controller
  • Mains input at front
  • Single-wire current share cable for redundancy operation
  • 2 output voltages, 12 V and 3.3 V

    Application:

    19" compatible

    Specification:

    MicroTCA

    Output voltages:

    2

    Output power:

    > 300 W

Select product specifications before modifying or adding to project list or requesting a quote.

Power Consumption Watts
Current 1
 
カタログ番号 Depth mm Height mm Voltage1 V Current1 A Current2 A Power W Voltage2 V Description Width HP
カタログ番号 Depth mm Height mm Voltage1 V Current1 A Current2 A Power W Voltage2 V Description Width HP
186.65 148.3 12.0 25.0 3.0 300.0 3.3 MCA 300 AC 6