19'' AC/DCスイッチモードPSU、 CompactPCIとVME64x用、オープンフレーム、600W、クワッド

Schroff - Asia Pacific の 19'' AC/DCスイッチモードPSU、 CompactPCIとVME64x用、オープンフレーム、600W、クワッド の画像
+ / - イメージ上にマウスをホバーしてズーム
  • 4 output voltages
  • For CompactPCI and VME64x applications
  • Wide input voltage range 85 ... 264 VAC
  • High performance

    Note:

  • Output voltages adjustable, ±10 %
  • Output data at ‐20 °C ... +50 °C
  • Other output voltages available on request
  • Input: AC 85 ... 264 V (47 ... 440 Hz), DC 120 ... 350 V
  • Signalling: Input ok, DC output ok
  • Application:

    Open Frame

    Specification:

  • CompactPCI
  • VME64x
  • Output voltages:

    4

    Power type:

    AC/DC

    Type:

    Switched-mode PSU

    Output power:

    < 100 W

Select product specifications before modifying or adding to project list or requesting a quote.

Power Consumption Watts
 
カタログ番号 Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Voltage4 V Description Current4 A
カタログ番号 Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Voltage4 V Description Current4 A
5.0 60.0 60.0 10.0 642.0 3.3 12.0 12.0 MP6 2D‐2E‐4LL‐00 4.0
5.0 60.0 35.0 10.0 560.0 3.3 12.0 12.0 MP4 2E‐1D‐4LL‐00 4.0