19'' AC/DCスイッチモードPSU、マックスパワー100W、トリプル

Schroff - Asia Pacific の 19'' AC/DCスイッチモードPSU、マックスパワー100W、トリプル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • High power density
  • Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active power-factor correction (PFC)
  • 3 output voltages
  • Signalling: Output voltage OK

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    3

Select product specifications before modifying or adding to project list or requesting a quote.

Configuration
 
カタログ番号 Voltage1 V Current1 A Voltage2 V Current2 A Voltage3 V Current3 A Power W Description Height U Width A (HP) Depth mm
カタログ番号 Voltage1 V Current1 A Voltage2 V Current2 A Voltage3 V Current3 A Power W Description Height U Width A (HP) Depth mm
5.0 8.0 12.0 2.5 -12.0 2.5 100.0 MAX 312 3 8 171.93
5.0 8.0 15.0 2.0 -15.0 2.0 100.0 MAX 315 3 8 171.93