19'' AC/DCスイッチモードPSU、最大100W、シングル

Schroff - Asia Pacific の 19'' AC/DCスイッチモードPSU、最大100W、シングル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Active Current Share Bus (CSB)
  • Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active power factor correction (PFC)
  • Signalling: Output voltage OK
  • Integrated decoupling diode for redundancy operation
  • Single output voltage
  • High power density

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
カタログ番号 Voltage1 V Current1 A Power W Description Height U Width HP
カタログ番号 Voltage1 V Current1 A Power W Description Height U Width HP
5.0 16.0 80.0 MAX 105 3 6
12.0 8.3 100.0 MAX 112 3 6
15.0 6.6 99.0 MAX 115 3 6
24.0 4.2 101.0 MAX 124 3 6