19'' AC/DCリニアレギュレーター、シングル

Schroff - Asia Pacific の 19'' AC/DCリニアレギュレーター、シングル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • High control accuracy, low residual ripple and low interference,suitable for medical applications (8 mm safety clearances)
  • Mains/line voltage 230 VAC (can be switched to 115 VAC withmains/line voltage conversion kit)
  • PSM, PSG– Output voltage can be remote controlled externally(1 ... 10 V)– Switching of control curve for sensitive loads(U/I - Fold Back)– Current measurement via shunt

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
カタログ番号 Depth mm Voltage1 V Current1 A Power W Description Height U Width HP
カタログ番号 Depth mm Voltage1 V Current1 A Power W Description Height U Width HP
171.93 5.0 1.5 8.0 PSK 105 3 6
171.93 5.0 4.0 20.0 PSM 105 3 10
171.93 5.0 6.0 30.0 PSG 105 3 14
171.93 12.0 1.1 13.0 PSK 112 3 6
171.93 12.0 2.8 31.0 PSM 112 3 10
171.93 12.0 4.2 50.0 PSG 112 3 14
171.93 15.0 1.0 15.0 PSK 115 3 6
171.93 15.0 2.2 33.0 PSM 115 3 10
171.93 15.0 3.5 53.0 PSG 115 3 14
171.93 24.0 0.6 16.0 PSK 124 3 6
171.93 24.0 1.5 36.0 PSM 124 3 10
171.93 24.0 2.5 60.0 PSG 124 3 14