19" AC/DCスイッチモードPSUs、マックスパワー180 W、シングル

Schroff - Asia Pacific の 19
+ / - イメージ上にマウスをホバーしてズーム
  • Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active Power Factor Correction (PFC)
  • Single output voltage
  • Integrated active decoupling for redundancy operation
  • Active Current Share Bus (CSB)
  • Signalling: Output voltage OK
  • Efficiency up to 87 %

    Note:

    Please order front panel separately

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
カタログ番号 Voltage1 V Current1 A Power W Height U Width HP Description
カタログ番号 Voltage1 V Current1 A Power W Height U Width HP Description
5.0 30.0 150.0 3 8 MAX 180‐105
12.0 13.0 156.0 3 8 MAX 180‐112
15.0 11.0 165.0 3 8 MAX 180‐115
24.0 7.0 168.0 3 8 MAX 180‐124