19'' DC/DCコンバーター、冷却能力100W、シングル

Schroff - Asia Pacific の 19'' DC/DCコンバーター、冷却能力100W、シングル の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Wide input voltage range from 20 to 72 VDC
  • Galvanic separation between primary and secondary circuits
  • Passive current share operation
  • Single output voltage, redundancy diode fitted
  • External ON/OFF
  • High power density

    Note:

    for Input voltage 100-360 VDC see AC/DC Switched mode power supply

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

    Power type:

    DC/DC

Select product specifications before modifying or adding to project list or requesting a quote.

Current
Voltage
 
カタログ番号 Depth mm Voltage1 V Current1 A Power W Description Height U Width HP
カタログ番号 Depth mm Voltage1 V Current1 A Power W Description Height U Width HP
171.93 5.0 20.0 100.0 CPDC 105 3 6
171.93 12.0 8.5 102.0 CPDC 112 3 6
171.93 15.0 6.7 100.0 CPDC 115 3 6