19" AC/DCスイッチモードPSUs、マックスパワー50 W、シングル

Schroff - Asia Pacific の 19
+ / - イメージ上にマウスをホバーしてズーム
  • Wide input voltage range 90 ... 253 VAC and 130 ... 340 VDC
  • Single output voltage
  • Signalling: Output voltage OK
  • Active Current Share Bus (CSB)
  • Efficiency up to 80%
  • Integrated decoupling diode for redundancy operation
  • Integrated decoupling diode for redundancy operation

    Application:

    19" compatible

    Specification:

    Universal 19"

    Output voltages:

    1

Select product specifications before modifying or adding to project list or requesting a quote.

利用できるアイテムがありません。