VPX バックプレーン

Schroff - Asia Pacific の VPX バックプレーン の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In accordance with: VITA 46.0 VPX base standard, VITA 46.3 Serial RapidIO on VPX, VITA 46.4 PCI Expr
  • DIP switch for system slot settings
  • JTAG connections
  • Lockable aux utility and sense connectors
  • M4 power studs for power supply, max. 22 A per slot for each voltage

    Specification:

    VPX

Select product specifications before modifying or adding to project list or requesting a quote.

Number of Slots
Rear I/O
 
カタログ番号 Number of slots Width mm Backplane type Rear I/O Description Height U
カタログ番号 Number of slots Width mm Backplane type Rear I/O Description Height U
5 120.67 Full Mesh no Full-mesh, 0.8" slot pitch 3
5 120.67 Full Mesh yes Full-mesh, 0.8" slot pitch 3
7 186.46 Single star no VITA 65, BKP-3-CENO7-15.2.3-3 backplane profile 3
7 186.46 Single star yes VITA 65, BKP-3-CENO7-15.2.3-3 backplane profile 3