VMEbus モノリシック J1/J2 バックプレーン(6U)

Schroff - Asia Pacific の VMEbus モノリシック J1/J2 バックプレーン(6U) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Active/passive termination switchable via jumpers;passive termination preset
  • Electronic automatic daisy chain (EDC)
  • In accordance with ANSI/VITA 1-1994 VME64 standard
  • Monolithic backplane, 6 U with J1 and J2 plane
  • Two utility connectors for status signals, two different configurations
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Linking/separation of digital and chassis GNDs by means of a screw connection
  • Supply voltages provided via power bugs (ring tag M4) orFASTON

    Specification:

    VME

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
Type
 
カタログ番号 Height mm Number of slots Width mm Utility connector 2 Description Height U No. of layers
カタログ番号 Height mm Number of slots Width mm Utility connector 2 Description Height U No. of layers
263.4 3 59.5 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 4 79.8 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 5 100.2 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 6 120.5 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 7 140.8 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 8 161.1 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 9 181.4 SMCQ Electronic Automatic Daisy Chain 6 6
263.4 10 201.8 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 12 242.4 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 16 321.3 SMCQ Electronic Automatic Daisy Chain 6 6
263.4 18 364.3 MicroMatch Electronic Automatic Daisy Chain 6 6
263.4 20 405.0 SMCQ Electronic Automatic Daisy Chain 6 6
263.4 21 425.3 MicroMatch Electronic Automatic Daisy Chain 6 6