VME64 エクステンション バックプレーン

Schroff - Asia Pacific の VME64 エクステンション バックプレーン の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In accordance with: ANSI/VITA 1-1994 VME64 Standard, ANSI/VITA 1.1-1997 VME64 Extension Standard, ANSI/VITA 1.5-2003 VME2eSST Specification,
  • Monolithic backplane, 6 U with J1 and J2 plane
  • Termination passive
  • Electronic automatic daisy chain (EDC)
  • Outstanding high-frequency noise suppression andvery high MTBF values due to ceramic capacitors
  • Connector for additional voltages V1/V2
  • System management bus (SMB) connector in accordance with VITA38
  • Utility connector for status signals
  • Supply voltages can be applied via powerbugs (ring tag M4) or FASTON
  • Connection or isolation between the digital GND and chassis GND can be effected via the screw fittings

    Specification:

    VME64x

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Number of Slots
Rear I/O
 
カタログ番号 Number of slots Width mm Rear I/O Description Height U No. of layers
カタログ番号 Number of slots Width mm Rear I/O Description Height U No. of layers
2 39.1 W/O P0 Electronic Automatic Daisy Chain 6 10
3 59.5 W/O P0 Electronic Automatic Daisy Chain 6 10
4 79.8 W/O P0 Electronic Automatic Daisy Chain 6 10
5 100.2 W/O P0 Electronic Automatic Daisy Chain 6 10
6 120.5 W/O P0 Electronic Automatic Daisy Chain 6 10
7 140.8 W/O P0 Electronic Automatic Daisy Chain 6 10
8 161.1 W/O P0 Electronic Automatic Daisy Chain 6 10
10 201.8 W/O P0 Electronic Automatic Daisy Chain 6 10
11 222.0 W/O P0 Electronic Automatic Daisy Chain 6 10
12 242.4 W/O P0 Electronic Automatic Daisy Chain 6 10
15 303.4 W/O P0 Electronic Automatic Daisy Chain 6 10
16 323.7 W/O P0 Electronic Automatic Daisy Chain 6 10
20 405.0 W/O P0 Electronic Automatic Daisy Chain 6 10
21 425.3 W/O P0 Electronic Automatic Daisy Chain 6 10
2 39.1 with P0 Electronic Automatic Daisy Chain 6 10
3 59.5 with P0 Electronic Automatic Daisy Chain 6 10
4 79.8 with P0 Electronic Automatic Daisy Chain 6 10
5 100.2 with P0 Electronic Automatic Daisy Chain 6 10
6 120.5 with P0 Electronic Automatic Daisy Chain 6 10
7 140.8 with P0 Electronic Automatic Daisy Chain 6 10
8 161.1 with P0 Electronic Automatic Daisy Chain 6 10
9 181.4 with P0 Electronic Automatic Daisy Chain 6 10
10 201.8 with P0 Electronic Automatic Daisy Chain 6 10
11 222.0 with P0 Electronic Automatic Daisy Chain 6 10
12 242.4 with P0 Electronic Automatic Daisy Chain 6 10
15 303.4 with P0 Electronic Automatic Daisy Chain 6 10
16 323.7 with P0 Electronic Automatic Daisy Chain 6 10
20 405.0 with P0 Electronic Automatic Daisy Chain 6 10
21 425.3 with P0 Electronic Automatic Daisy Chain 6 10