CompactPCI シリアルバックプレーン

Schroff - Asia Pacific の CompactPCI シリアルバックプレーン の画像
+ / - イメージ上にマウスをホバーしてズーム

    Specification:

    CompactPCI Serial

Select product specifications before modifying or adding to project list or requesting a quote.

Backplane Type
Number of Slots
Rear I/O
System Slot
 
カタログ番号 Description Number of slots Width mm Rear I/O Height U Topology [GbE] System slot
カタログ番号 Description Number of slots Width mm Rear I/O Height U Topology [GbE] System slot
J1 connector for power, J2...J5, RP2...RP5 for rear I/O 1 19.3 yes 3 - -
J1 connector for power 1 19.3 no 3 - -
J1 connector for power, J2...J6, RP2...RP6 for rear I/O 1 19.3 yes 3 Rear I/O on RP6 -
J1 connector for power, J6, RP6 for rear I/O 1 19.3 no 3 Rear I/O on RP6 -
For Ethernet single star and full-mesh applications 2 39.6 yes 3 Full Mesh left
For Ethernet single star and full-mesh applications 2 19.3 no 3 Full Mesh left
For Ethernet single star and full-mesh applications 3 60.0 yes 3 Full Mesh left
For Ethernet single star and full-mesh applications 3 60.0 no 3 Full Mesh right
For Ethernet single star and full-mesh applications 3 60.0 yes 3 Full Mesh right
For Ethernet single star and full-mesh applications 3 60.0 no 3 Full Mesh left
For Ethernet single star and full-mesh applications 4 80.3 yes 3 Full Mesh left
For Ethernet single star and full-mesh applications 4 80.3 no 3 Full Mesh left
For Ethernet single star and full-mesh applications 4 80.3 no 3 Full Mesh right
For Ethernet single star and full-mesh applications 4 80.3 yes 3 Full Mesh right
For Ethernet single star and full-mesh applications 5 100.6 yes 3 Full Mesh left
For Ethernet single star and full-mesh applications 5 100.6 no 3 Full Mesh left
For Ethernet single star and full-mesh applications 5 100.6 yes 3 Full Mesh right
For Ethernet single star and full-mesh applications 5 100.6 no 3 Full Mesh right
Additional slot for one CompactPCI Serial PSU (3 U, 8 HP) 5 159.9 yes 3 Full Mesh right
Additional slot for one CompactPCI Serial PSU (3 U, 8 HP) 5 159.9 no 3 Full Mesh right
For Ethernet single-star applications 6 120.9 no 3 Single Star right
For Ethernet single-star applications 6 120.9 yes 3 Single Star right
For Ethernet single-star applications 7 141.2 no 3 Single Star left
For Ethernet single-star applications 7 141.2 yes 3 Single Star left
For Ethernet single-star applications 7 141.2 no 3 Single Star right
For Ethernet single-star applications 7 141.2 yes 3 Single Star right
For Ethernet single-star applications 8 161.6 no 3 Single Star left
For Ethernet single-star applications 8 161.6 yes 3 Single Star left
For Ethernet single-star applications 9 181.9 yes 3 Single Star left
For Ethernet single star and full-mesh applications 9 191.9 no 3 Full Mesh left
For Ethernet single-star applications 9 181.9 no 3 Single Star left
For Ethernet single-star applications 9 181.9 yes 3 Single Star right
For Ethernet single-star applications 9 181.9 no 3 Single Star right
For Ethernet single star and full-mesh applications 9 181.9 yes 3 Full Mesh left