CompactPCI ポケットスイッチングとH.110バックプレーン

Schroff - Asia Pacific の CompactPCI ポケットスイッチングとH.110バックプレーン の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In accordance with (see technical data of selected item which specifications applies): PICMG 2.0 R3.0 CompactPCI Core specification, PICMG 2.1 R2.0 Hot Swap specification,
  • Digital GND can be connected to/isolated from chassis GND by means of screws
  • Intelligent platform management bus (IPMB) connector toPICMG 2.9
  • V(I/O) can be set to +3.3 V or +5 V
  • Outstanding high frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Backplanes up to 5 slots are 66 MHz capable,6 to 8 slot backplanes are set for 33 MHz operation
  • Various versions (see technical data for your selected item): CompactPCI, Packet Switching, H.110, Backplanes for horizontal installation and backplanes forhorizontal i
  • Outer layers act as GND surfaces
  • Utility plug for status signals

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Configuration
Number of Slots
Type
 
カタログ番号 Number of slots Width mm Power connector Data connection System slot Rear I/O Description Height U
カタログ番号 Number of slots Width mm Power connector Data connection System slot Rear I/O Description Height U
2 39.64 ATX (male) connector 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
2 39.64 Mini-fit 10-pin 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
2 39.64 1 x P47 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 9
4 - Mini-fit 24-pin 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
4 - 2 x P47 64-bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
4 - 2 x P47 64-bit CompactPCI bus, H.110 bus left yes on P3 and P5 64-bit CPCI, H.110 bus 9
6 121.0 Mini‐fit 24 pin 64‐bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 7
6 121.0 2 x P47 (optional third connector) 64‐bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 9
8 161.56 2 x P47 (optional third and fourth connectors) 64‐bit CompactPCI bus left yes, on P3..P5 64-bit CPCI 9
8 161.56 2 x P47 (optional third and fourth connectors) 64-bit CompactPCI bus, H.110 bus, PSB left yes on P3 and P5 64-bit CPCI, PSB, H.110 bus 9
8 161.56 Powerbugs 64-bit CompactPCI bus, H.110 bus right yes on P3 and P5 64-bit CPCI, H.110 bus 6