CompactPCI バックプレーン、システムスロット、左へ

Schroff - Asia Pacific の CompactPCI バックプレーン、システムスロット、左へ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In accordance with: PICMG 2.0 R3.0 CompactPCI Core specification, PICMG 2.1 R2.0 Hot Swap specification, PICMG 2.9 R1.0 System Manageme
  • Digital GND can be connected to/isolated from chassis-GNDby means of screws
  • Backplanes up to 5 slots are 66 MHz capable;6 to 8 slot backplanes are set for 33 MHz operation
  • V(I/O) adjustable to +3.3 V or +5 V
  • Infeed of supply voltages via powerbugs (ring tag M4),FASTONs
  • Versions: 3 U 32-bit and 64-bit, 6 HE 64-bit, with system slot left
  • Outer layers act as GND surfaces
  • Utility plug for status signals (SMCQ)
  • Multiple backplanes can be placed together without loss of slots
  • Outstanding high-frequency noise suppression and very highMTBF values due to ceramic capacitors
  • Intelligent platform management bus (IPMB) connector toPICMG 2.9

    Specification:

    CompactPCI

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Number of Slots
Rear I/O
Version
 
カタログ番号 Number of slots Width mm V I/O System slot Rear I/O Description Height U
カタログ番号 Number of slots Width mm V I/O System slot Rear I/O Description Height U
5 100.6 3.3 left yes, on P2 32-bit CompactPCI bus 3
6 121.0 3.3 left yes, on P2 32-bit CompactPCI bus 3
8 161.56 3.3 left yes, on P2 32-bit CompactPCI bus 3
2 39.64 3.3 left no 64-bit CompactPCI bus 3
3 60.0 3.3 left no 64-bit CompactPCI bus 3
4 80.28 3.3 left no 64-bit CompactPCI bus 3
8 161.56 3.3 left no 64-bit CompactPCI bus 3
3 60.0 3.3 left yes, on P3..P5 64-bit CompactPCI bus 6
4 80.28 3.3 left yes, on P3..P5 64-bit CompactPCI bus 6
5 100.59 3.3 left yes, on P3..P5 64-bit CompactPCI bus 6
8 161.56 3.3 left yes, on P3..P5 64-bit CompactPCI bus 6
5 100.6 5.0 left yes, on P2 32-bit CompactPCI bus 3
6 121.0 5.0 left yes, on P2 32-bit CompactPCI bus 3
8 161.56 5.0 left yes, on P2 32-bit CompactPCI bus 3
2 39.64 5.0 left no 64-bit CompactPCI bus 3
3 60.05 5.0 left no 64-bit CompactPCI bus 3
4 80.28 5.0 left no 64-bit CompactPCI bus 3
8 161.56 5.0 left no 64-bit CompactPCI bus 3
3 39.6 5.0 left yes, on P3..P5 64-bit CompactPCI bus 6
4 80.28 5.0 left yes, on P3..P5 64-bit CompactPCI bus 6
5 100.59 5.0 left yes, on P3..P5 64-bit CompactPCI bus 6
8 161.56 5.0 left yes, on P3..P5 64-bit CompactPCI bus 6