テストアダプタ、タイプD

Schroff - Asia Pacific の テストアダプタ、タイプD の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For DIN 41612 connectors, type D
  • 2 different measuring fields:– current and voltage measurement (U/I):pluggable test bridges– voltage measurement (U):soldered test bridges
  • Header with pin diameter 0.6 mm for wire wrap (b)
  • Output pin rows (pin 1a, c and pin 16a, c) with wider tracks for power supply (2 A per track)

    Description:

    Type D

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
Configuration
 
カタログ番号 Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
カタログ番号 Depth mm Connector type For board depth Backplane type Measuring field for Description Height U No. of layers
160.0 D32 160.0 1L U Voltage 3 1
160.0 D32 160.0 1L U / I Current and voltage measurement 3 1
220.0 D32 220.0 1L U / I Current and voltage measurement 3 1