テストアダプタ、タイプB

Schroff - Asia Pacific の テストアダプタ、タイプB の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Measuring field for current and voltage measurement (U/I), (a)
  • For DIN 41612 connectors, type B
  • Header with pin diameter 0.6 mm for wire wrap (b)
  • Outer pin rows (pin 1a, c and pin 32a, c) with widertracks for power supply (2 A per track)

    Description:

    Type B

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
カタログ番号 Depth mm Connector type For board depth Backplane type Measuring field for Description Height U
カタログ番号 Depth mm Connector type For board depth Backplane type Measuring field for Description Height U
160.0 B64 160.0 1L U / I Current and voltage measurement 3
220.0 B64 220.0 1L U / I Current and voltage measurement 3