コネクターDIN 41617用、31ピン、Zレール

Schroff - Asia Pacific の コネクターDIN 41617用、31ピン、Zレール の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In conjunction with rear ST horizontal rails

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Note:

    A threaded insert is required to secure the Z‐rail on the ­horizontal rail

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Finish
カタログ番号 Length mm Qty Finish
304.8 1 piece Anodised
426.72 1 piece Anodised