Zレール、コネクタEN 60603-2 (DIN 41612)用

Schroff - Asia Pacific の Zレール、コネクタEN 60603-2 (DIN 41612)用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Aluminium extrusion, anodised
  • Z-rails are bolted to the subrack for connector mounting (rear horizontal rail type ST, threaded insert inserted, insulation strip)
  • For connectors to EN 60603‐2 (DIN 41612)

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Note:

    For attaching the z-rail to the horizontal rail a threaded insert and Torx panhead screw are required; please order these separately

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Description
カタログ番号 Length mm Qty Description
142.24 1 piece Aluminium extrusion, anodised
213.36 1 piece Aluminium extrusion, anodised
304.8 1 piece Aluminium extrusion, anodised
426.72 1 piece Aluminium extrusion, anodised
20.32 1 piece Aluminium extrusion, anodised
426.72 1 piece Aluminium extrusion, anodised