トップカバー/ベースプレート、孔あり

Schroff - Asia Pacific の トップカバー/ベースプレート、孔あり の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Cover plates can be used as either top or base plates; inserted into basic structure
  • Cover plate, perforated, hole diameter 4 mm, perforation ratio 58 %

    Product family:

    MultipacPRO

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
カタログ番号 Depth mm Qty Description Description Width HP
カタログ番号 Depth mm Qty Description Description Width HP
220.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84
280.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84
340.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84
400.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84
460.0 1 piece perforated is inserted into the basic kit, Al, 1 mm, passivated;  hole diameter 4 mm, perforation ratio 58 % 84