トップカバー/ベースプレート、孔なし

Schroff - Asia Pacific の トップカバー/ベースプレート、孔なし の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Cover plates can be used as either top or base plates; inserted into basic structure
  • closed cover plate

    Product family:

    MultipacPRO

    Note:

    Please order EMC gasketing kit separately

    Type:

    Individual Components

    Individual Component Type:

    Cover Plates, Hoods and Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
カタログ番号 Depth mm Qty Description Description Width HP
カタログ番号 Depth mm Qty Description Description Width HP
220.0 1 piece plain is inserted into the basic kit, Al, 1 mm, passivated; please order EMC gasketing kit separately 84
280.0 1 piece plain is inserted into the basic kit, Al, 1 mm, passivated; please order EMC gasketing kit separately 84
340.0 1 piece plain is inserted into the basic kit, Al, 1 mm, passivated; please order EMC gasketing kit separately 84
400.0 1 piece plain is inserted into the basic kit, Al, 1 mm, passivated; please order EMC gasketing kit separately 84
460.0 1 piece plain is inserted into the basic kit, Al, 1 mm, passivated; please order EMC gasketing kit separately 84