スレッドインサート

Schroff - Asia Pacific の スレッドインサート の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Usable for all horizontal rails
  • The collar screws used for fixing partial-width front panels must be 12.3 mm long

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
106.18 1 piece (SPQ 10) 10 Steel required for fixing the front panel to the horizontal rail; St, zinc‐plated; use collar screw 12.3 mm, see page
207.78 1 piece (SPQ 10) 10 Steel required for fixing the front panel to the horizontal rail; St, zinc‐plated; use collar screw 12.3 mm, see page
1000.26 1 piece (SPQ 10) 10 Steel required for fixing the front panel to the horizontal rail; St, zinc‐plated; use collar screw 12.3 mm, see page