フロントハンドル、12mm幅

Schroff - Asia Pacific の フロントハンドル、12mm幅 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Static load-carrying capacity 20 kg

    Product family:

  • RatiopacPRO
  • Comptec
  • CompacPRO
  • PropacPRO
  • Type:

    Individual Components

    Individual Component Type:

    Handle

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Length mm
 
カタログ番号 Length mm Width mm Colour Material Qty
カタログ番号 Length mm Width mm Colour Material Qty
230.0 25.0 grey Band, spring steel, handle, flexible plastic PU 1 kit
170.0 22.0 black Band, spring steel, plastic-coated PU 1 kit
240.0 22.0 black Band, spring steel, plastic-coated PU 1 kit