サイドパネル、タイプH、テキスタイルEMCガスケット用

Schroff - Asia Pacific の サイドパネル、タイプH、テキスタイルEMCガスケット用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Side panels, type H, EMC sealing, side panel joints, handles, corner profiles, mounting in panels
  • Versions for EMC sealing (stainless steel or textile)

    Features:

    For high mechanical demands, 19'' bracket, tox-cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately

    Product family:

    EuropacPRO

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Depth mm
 
カタログ番号 Depth mm Qty Description Description Height U
カタログ番号 Depth mm Qty Description Description Height U
175.0 PU 1 pair without handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised 3
235.0 PU 1 pair without handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised 3
295.0 PU 1 pair without handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised 3
355.0 PU 1 pair without handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised 3
175.0 PU 1 pair without handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised 6
235.0 PU 1 pair without handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised 6
295.0 PU 1 pair without handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised 6
355.0 PU 1 pair without handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised 6
175.0 PU 1 pair with handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately 3
235.0 PU 1 pair with handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately 3
295.0 PU 1 pair with handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately 3
355.0 PU 1 pair with handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately 3
175.0 PU 1 pair with handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately 6
235.0 PU 1 pair with handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately 6
295.0 PU 1 pair with handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately 6
355.0 PU 1 pair with handle holes for high mechanical demands, 19'' bracket, tox‐cold welded, Al, 2 mm, clear passivated, front anodised, please order front handles separately 6