リアパネル、孔あき、シールドなし

Schroff - Asia Pacific の リアパネル、孔あき、シールドなし の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Unshielded
  • Mounts on horizontal rails
  • Rear panel, Al, 2.5 mm, front: anodised, rear: iridescent green chromated; unshielded

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories_

Select product specifications before modifying or adding to project list or requesting a quote.

Height U
Width HP
 
カタログ番号 For case height [U] Height U Height mm h mm Width HP Width mm Material Colour Description Qty
カタログ番号 For case height [U] Height U Height mm h mm Width HP Width mm Material Colour Description Qty
2, 3-air 2 67.9 67.9 28 141.9 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
2, 3-air 2 67.9 67.9 42 213.0 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
2, 3-air 2 67.9 67.9 63 319.7 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
2, 3-air 2 67.9 67.9 84 426.4 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
3, 4-air 3 112.35 112.35 28 141.9 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
3, 4-air 3 112.35 112.35 42 213.0 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
3, 4-air 3 112.35 112.35 63 319.7 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
3, 4-air 3 112.35 112.35 84 426.4 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
4, 5-air 4 156.8 156.8 28 141.9 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
4, 5-air 4 156.8 156.8 42 213.0 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
4, 5-air 4 156.8 156.8 63 319.7 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
4, 5-air 4 156.8 156.8 84 426.4 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
5, 6-air 5 220.0 215.0 28 215.0 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
5, 6-air 5 220.0 215.0 42 215.0 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
5, 6-air 5 220.0 215.0 63 215.0 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
5, 6-air 5 220.0 215.0 84 215.0 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
6, 7-air 6 245.7 245.7 28 141.9 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
6, 7-air 6 245.7 245.7 42 213.0 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
6, 7-air 6 245.7 245.7 63 319.7 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit
6, 7-air 6 245.7 245.7 84 426.4 Aluminium 2.5 mm Front anodized, rear etched unshielded PU 1 kit