リアパネル、孔あき、シールド可(テキスタイル)

Schroff - Asia Pacific の リアパネル、孔あき、シールド可(テキスタイル) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Mounts on horizontal rails
  • Rear panel, Al, 2.5 mm, front: anodised, rear: iridescent green chromated; shieldable with EMC sealing (textile)

    Product family:

    RatiopacPRO

    Type:

    Individual Components

    Individual Component Type:

    Panels & Accessories_

Select product specifications before modifying or adding to project list or requesting a quote.

 
カタログ番号 Height U Height mm h mm For case height [U] For case width Width mm Colour Material Description
カタログ番号 Height U Height mm h mm For case height [U] For case width Width mm Colour Material Description
2 83.5 83.5 2, 3‐air 28 141.9 Front anodized, rear etched Aluminium 2.5 mm shieldable
2 83.5 83.5 2, 3‐air 42 213.0 Front anodized, rear etched Aluminium 2.5 mm shieldable
2 83.5 83.5 2, 3‐air 63 319.7 Front anodized, rear etched Aluminium 2.5 mm shieldable
2 83.5 83.5 2, 3‐air 84 426.4 Front anodized, rear etched Aluminium 2.5 mm shieldable
3 123.4 123.4 3, 4‐air 28 141.9 Front anodized, rear etched Aluminium 2.5 mm shieldable
3 123.4 123.4 3, 4‐air 42 213.0 Front anodized, rear etched Aluminium 2.5 mm shieldable
3 123.4 123.4 3, 4‐air 63 319.7 Front anodized, rear etched Aluminium 2.5 mm shieldable
3 123.4 123.4 3, 4‐air 84 426.4 Front anodized, rear etched Aluminium 2.5 mm shieldable
4 168.9 168.9 4, 5‐air 28 141.9 Front anodized, rear etched Aluminium 2.5 mm shieldable
4 168.9 168.9 4, 5‐air 42 213.0 Front anodized, rear etched Aluminium 2.5 mm shieldable
5 168.9 168.9 4, 5‐air 63 319.7 Front anodized, rear etched Aluminium 2.5 mm shieldable
4 168.9 168.9 4, 5‐air 84 426.4 Front anodized, rear etched Aluminium 2.5 mm shieldable
5 220.0 211.3 5, 6‐air 28 141.9 Front anodized, rear etched Aluminium 2.5 mm shieldable
5 220.0 211.3 5, 6‐air 42 213.0 Front anodized, rear etched Aluminium 2.5 mm shieldable
5 220.0 211.3 5, 6‐air 63 319.7 Front anodized, rear etched Aluminium 2.5 mm shieldable
5 220.0 211.3 5, 6‐air 84 426.4 Front anodized, rear etched Aluminium 2.5 mm shieldable
6 256.0 256.0 6, 7‐air 28 141.9 Front anodized, rear etched Aluminium 2.5 mm shieldable
6 256.0 256.0 6, 7‐air 42 213.0 Front anodized, rear etched Aluminium 2.5 mm shieldable
6 256.0 256.0 6, 7‐air 63 319.7 Front anodized, rear etched Aluminium 2.5 mm shieldable
6 256.0 256.0 6, 7‐air 84 426.4 Front anodized, rear etched Aluminium 2.5 mm shieldable