孔あきストリップ

Schroff - Asia Pacific の 孔あきストリップ の画像
+ / - イメージ上にマウスをホバーしてズーム
  • For centering the shielded plug-in units

    Product family:

  • EuropacPRO
  • PropacPRO
  • RatiopacPRO
  • Note:

    Only usable with double‐T threaded insert

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
147.12 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
218.24 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
324.92 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately
431.6 1 piece (SPQ 10) 10 Aluminium, 1 mm for centring shielded plug‐in units, Al, 1 mm, please order grub screw separately