孔あきレール/コネクターIEC 60603-2用

Schroff - Asia Pacific の 孔あきレール/コネクターIEC 60603-2用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In conjunction with rear horizontal rails, VT

    Product family:

    EuropacPRO

    Note:

    A threaded insert is required to secure the perforated rail on the horizontal rail

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Finish Description
カタログ番号 Length mm Qty Finish Description
101.6 PU 4 pieces Clear chromated Perforated rail with thread M2.5
203.2 PU 4 pieces Clear chromated Perforated rail with thread M2.5