穴ありレール/コネクタ用 IEC 60603-2 (RatiopacPro/-air, PropacPro, CompacPro, EuropacPro)

Schroff - Asia Pacific の 穴ありレール/コネクタ用 IEC 60603-2 (RatiopacPro/-air, PropacPro, CompacPro, EuropacPro) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • In conjunction with rear horizontal rails, VT

    Product family:

  • EuropacPRO
  • PropacPRO
  • CompacPRO
  • RatiopacPRO
  • Note:

    A threaded insert is required to secure the perforated rail on the horizontal rail

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Finish Description Description
カタログ番号 Length mm Qty Finish Description Description
142.24 PU 4 pieces Clear chromated Perforated rail with thread M2.5 -
213.36 PU 4 pieces Clear chromated Perforated rail with thread M2.5 -
304.8 PU 4 pieces Clear chromated Perforated rail with thread M2.5 -
426.72 PU 4 pieces Clear chromated Perforated rail with thread M2.5 for connector mounting on VT horizontal rails, please order threaded inserts and screw separately