カバープレートなしの取付プレート(RatiopacPro/-air, PropacPro, CompacPro, EuropacPro)

Schroff - Asia Pacific の カバープレートなしの取付プレート(RatiopacPro/-air, PropacPro, CompacPro, EuropacPro) の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Mounting plate, full width: The mounting plate is as wide as the subrack/system case and is fixed to the side panels
  • Mounting plate, partial width: The partial width mounting plate fixed to the side panel by means of an assembly strip
  • For assembly of heavy components

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Note:

  • Please order assembly kit for mounting plate separately
  • Fixing strips required for partial width, please order separately
  • Other versions on request
  • Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Width mm
Board Length mm
 
カタログ番号 W mm w mm Width B (HP) Board length [mm] Material Description Description Width b mm Qty n
カタログ番号 W mm w mm Width B (HP) Board length [mm] Material Description Description Width b mm Qty n
217.99 208.28 42 160.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 208.28 1 piece -
324.67 314.96 63 160.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 314.96 1 piece -
431.35 421.64 84 160.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 421.64 1 piece -
217.99 208.28 42 220.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 208.28 1 piece -
324.67 314.96 63 220.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 314.96 1 piece -
431.35 421.64 84 220.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 421.64 1 piece -
431.35 421.64 84 340.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 421.64 1 piece 4