取付プレート

Schroff - Asia Pacific の 取付プレート の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Mounting plates are designed for the mounting of heavy components, e.g. transformers
  • Bolted laterally inside on a 19'' chassis

    Product family:

    MultipacPRO

    Note:

  • Mounting plates can also be fitted at the same time as the internal mounting for euroboards
  • Where a mounting plate is used the clear mounting height is reduced by at least 2.5 mm
  • Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories

Select product specifications before modifying or adding to project list or requesting a quote.

Depth mm
 
カタログ番号 Description Depth mm Width mm For case depth Qty Description
カタログ番号 Description Depth mm Width mm For case depth Qty Description
Mounting plate 150.0 402.5 220.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 210.0 402.5 280.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 270.0 402.5 340.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 330.0 402.5 400.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components
Mounting plate 390.0 402.5 460.0 PU 1 kit Al plate, 2 mm; threaded insert, St, 2 mm, zinc-plated, height 7 mm, length 431.3 mm, M3 hole clearance 1 HP = 5.08 mm; for heavy components