水平レール、リア、タイプR-ST、ラグド、ダイレクトバックプレーン用

Schroff - Asia Pacific の 水平レール、リア、タイプR-ST、ラグド、ダイレクトバックプレーン用 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • With HP units printed from 28 HP upwards
  • Length 20, 28, 40, 42, 63, 84 HP or 1000 mm
  • Type R-VT ''rugged'' horizontal rail with 3-hole fixing for increased robustness

    Product family:

    EuropacPRO

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
106.68 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
147.32 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
208.28 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
218.44 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
325.12 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
431.8 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
1000.0 1 piece (SPQ 10) 10 Al extrusion Horizontal rail