水平レール、リア、タイプL-STライト、標準

Schroff - Asia Pacific の 水平レール、リア、タイプL-STライト、標準 の画像
+ / - イメージ上にマウスをホバーしてズーム
  • Standard where mechanical demands are low (L‑ST)
  • < 28 HP not printed
  • Mounting top and bottom
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • For indirect backplane mounting with insulation strip

    Product family:

    EuropacPRO

    Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Description Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Description Description
106.68 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For indirect backplane mounting with insulation strip
147.32 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For indirect backplane mounting with insulation strip
208.28 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For indirect backplane mounting with insulation strip
218.44 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For indirect backplane mounting with insulation strip
325.12 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For indirect backplane mounting with insulation strip
431.8 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For indirect backplane mounting with insulation strip
1000.0 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For indirect backplane mounting with insulation strip