水平レール、リア、センター、タイプVT

Schroff - Asia Pacific の 水平レール、リア、センター、タイプVT の画像
+ / - イメージ上にマウスをホバーしてズーム
  • < 28 HP not printed
  • Al extrusion, anodised surface,conductive contact surface,without printed markings
  • For direct backplane mounting

    Product family:

  • EuropacPRO
  • RatiopacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti

Select product specifications before modifying or adding to project list or requesting a quote.

Length mm
 
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Description Description
カタログ番号 Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Finish Description Description
106.68 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail -
147.32 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail -
208.28 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct backplane mounting
218.44 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct backplane mounting
325.12 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct backplane mounting
431.8 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct backplane mounting
1000.0 1 piece (SPQ 10) 10 Aluminium extrusion Anodised, conductive contact surfaces Horizontal rail For direct backplane mounting